Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
GT-ZK/SUB/LZK - Swivel castor
Bill of material
GT 150 ZK
ORDERNO
Article-number
GT 150 ZK
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
500 kg
H
Overall height H
200 mm
TP
Dimension of top plate
150x105 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
148.0 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices